11.1.3 Standard Capabilities
| Name: | OA_STDCAP |
| Address: | 0x0002 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | - | - | - | - | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TXFCSVC | IPRAC | DPRAC | |||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CTC | FTSC | AIDC | SEQC | MINBPS[2:0] | |||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 1 | 1 | 1 | 0 | 0 | 1 | 0 | 1 | |
Bit 10 – TXFCSVC Transmit Frame Check Sequence Validation Capability
Note: Transmit frame sequence validation is supported as indicated by this bit reading as ‘1’.
| Value | Description |
|---|---|
0 | Transmit frame check sequence validation is not supported |
1 | Transmit frame check sequence validation is supported |
Bit 9 – IPRAC Indirect PHY Register access Capability
Note: Indirect PHY register access via the optional OPEN Alliance MDIO Access 0-7 (MDIOACCn) is not supported and this bit always reads as ‘0’. PHY registers, however, may be accessed indirectly through the standard Clause 22 MMD Access Control (MMDCTRL) and MMD Access Address/Data (MMDAD) registers mapped directly into the SPI MMS0 register space.
| Value | Description |
|---|---|
0 | Indirect PHY register access is not supported |
1 | Indirect PHY register access is supported |
Bit 8 – DPRAC Direct PHY Register Access Capability
Note: PHY registers are directly accessible as indicated by this bit reading as ‘1’.
| Value | Description |
|---|---|
0 | Direct PHY register access is not supported |
1 | Direct PHY register access is supported |
Bit 7 – CTC Cut-through Capability
Note: Frame cut-through is supported as indicated by this bit reading as ‘1’.
| Value | Description |
|---|---|
0 | Cut-through frame transfer is not supported |
1 | Cut-through frame transfer is supported |
Bit 6 – FTSC Frame Timestamp Capability
Note: Frame ingress/egress timestamping is supported as indicated by this bit reading as ‘1’.
| Value | Description |
|---|---|
0 | Timestamp capture on frame ingress/egress is not supported |
1 | Timestamp capture on frame ingress/egress is supported |
Bit 5 – AIDC Address Increment Disable Capability
Note: The register address auto-increment may be disabled as indicated by this bit reading as ‘1’.
| Value | Description |
|---|---|
0 | Control command address post-increment disable is not supported |
1 | Control command address post-increment disable is supported |
Bit 4 – SEQC Transmit Data Block Sequence and Retry Capability
Note: Transmit data block header
Sequence bit (SEQ) is not supported as indicated by this bit reading as
‘0’.
| Value | Description |
|---|---|
0 | Transmit data block header sequence monitoring is not supported |
1 | Transmit data block header sequence monitoring is supported |
Bits 2:0 – MINBPS[2:0] Minimum Block Payload Size Capability
Note: The minimum supported data
payload size is 32 bytes as indicated by this field reading as
‘101’.
Note: This field is referred to as the
Minimum Chunk Payload Size Capability (MINCPS) in the OPEN Alliance 10BASE‑T1x
MAC‑PHY Serial Interface specification.
| Value | Description |
|---|---|
011 | Minimum supported data payload size is 8 bytes |
100 | Minimum supported data payload size is 16 bytes |
101 | Minimum supported data payload size is 32 bytes |
110 | Minimum supported data payload size is 64 bytes |