11.1.20 PHY Identifier 2 Register
This register contains the model number and hardware revision for the integrated PHY block only.
| Name: | PHY_ID2 |
| Address: | 0xFF03 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| OUI[18:23] | MODEL[5:4] | ||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MODEL[3:0] | REV[3:0] | ||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 1 | 0 | 1 | 1 | 0 | 0 | 1 | 1 | |
Bits 15:10 – OUI[18:23] Organizationally Unique Identifier
Bits 9:4 – MODEL[5:0] Manufacturer’s Model Number
| Value | Description |
|---|---|
011011 |
LAN8650/1 Integrated PHY |
Bits 3:0 – REV[3:0] Manufacturer’s Revision Number
Four-bit integrated PHY revision number.
| Value | Description |
|---|---|
0011 |
Silicon revision 3 |