11.1.1 Identification Register
| Name: | OA_ID |
| Address: | 0x000 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MAJVER[3:0] | MINVER[3:0] | ||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 1 | |
Bits 7:4 – MAJVER[3:0] Major Version
Note: This device is designed to conform to
version 1.1 of the OPEN Alliance specification.
Bits 3:0 – MINVER[3:0] Minor Version
Note: This device is designed to conform to
version 1.1 of the OPEN Alliance specification.