11.1.2 PHY Identification Register
Attention: This register is a reflection of the
integrated PHY Clause 22 PHY_ID0 and PHY_ID1 registers.
Tip: The product ID and hardware revision number may
be found in the Device Identification (DEVID) register.
| Name: | OA_PHYID |
| Address: | 0x001 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| OUI[21:14] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| OUI[13:6] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 1 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| OUI[5:0] | MODEL[5:4] | ||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MODEL[3:0] | REVISION[3:0] | ||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 1 | 0 | 1 | 1 | 0 | 0 | 1 | 1 | |
Bits 31:10 – OUI[21:0] Organizationally Unique Identifier
This field contains the 19th through the 24th bits of the Organizationally Unique Identifier (OUI) as specified in IEEE Std 802.3 Clause 22. OUI = 00800Fh
Bits 9:4 – MODEL[5:0] Manufacturer’s Model Number
Six-bit manufacturer’s integrated PHY identification number.
| Value | Description |
|---|---|
011011 |
LAN8650/1 Integrated PHY |
Bits 3:0 – REVISION[3:0] Manufacturer’s Revision Number
Four-bit integrated PHY revision number.
| Value | Description |
|---|---|
0011 |
Integrated PHY Revision 3 |