11.1.18 Basic Status
| Name: | BASIC_STATUS |
| Address: | 0xFF01 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| 100BT4A | 100BTXFDA | 100BTXHDA | 10BTFDA | 10BTHDA | 100BT2FDA | 100BT2HDA | EXTSTS | ||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AUTONEGC | RMTFLTD | AUTONEGA | LNKSTS | JABDET | EXTCAPA | ||||
| Access | RO | RO | RO | RO | RO | RO | RC | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 |
Bit 15 – 100BT4A 100BASE-T4 Ability
Note: 100BASE-T4 operation is not
supported. This bit is always ‘0’.
| Value | Description |
|---|---|
0 |
PHY not able to operate at 100BASE-T4 |
1 |
PHY able to operate at 100BASE-T4 |
Bit 14 – 100BTXFDA 100BASE-TX Full Duplex Ability
Note: 100BASE-TX full duplex operation is
not supported. This bit is always ‘0’.
| Value | Description |
|---|---|
0 |
PHY not able to perform full duplex 100BASE-TX |
1 |
PHY able to perform full duplex 100BASE-TX |
Bit 13 – 100BTXHDA 100BASE-TX Half Duplex Ability
Note: 100BASE-TX half duplex operation is
not supported. This bit is always ‘0’.
| Value | Description |
|---|---|
0 |
PHY not able to perform half duplex 100BASE-TX |
1 |
PHY able to perform half duplex 100BASE-TX |
Bit 12 – 10BTFDA 10BASE-T Full Duplex Ability
Note: Full duplex operation is not
supported. This bit is always ‘0’.
| Value | Description |
|---|---|
0 |
PHY not able to operate at 10 Mbit/s in full duplex |
1 |
PHY able to operate at 10 Mbit/s in full duplex |
Bit 11 – 10BTHDA 10BASE-T Half Duplex Ability
Note: Half duplex operation is supported.
This bit is always ‘1’.
| Value | Description |
|---|---|
0 |
PHY not able to operate at 10 Mbit/s in half duplex |
1 |
PHY able to operate at 10 Mbit/s in half duplex |
Bit 10 – 100BT2FDA 100BASE-T2 Full Duplex Ability
Note: 100BASE-T2 full duplex operation is
not supported. This bit is always ‘0’.
| Value | Description |
|---|---|
0 |
PHY not able to operate at 100BASE-T2 in full duplex |
1 |
PHY able to operate at 100BASE-T2 in full duplex |
Bit 9 – 100BT2HDA 100BASE-T2 Half Duplex Ability
Note: 100BASE-T2 half duplex operation is
not supported. This bit is always ‘0’.
| Value | Description |
|---|---|
0 |
PHY not able to operate at 100BASE-T2 in half duplex |
1 |
PHY able to operate at 100BASE-T2 in half duplex |
Bit 8 – EXTSTS Extended status information ability
Note: Extended status information is not
available. This bit is always ‘0’.
| Value | Description |
|---|---|
0 |
No extended status information in register 0xFF0F |
1 |
Extended status information in register 0xFF0F |
Bit 5 – AUTONEGC Auto-Negotiation Complete
Note: Auto-negotiation is not supported.
This bit is always ‘0’.
| Value | Description |
|---|---|
0 |
Auto-negotiation process has not completed |
1 |
Auto-negotiation process has completed |
Bit 4 – RMTFLTD Remote Fault Detection
Note: Remote fault detection is not
supported. This bit is always ‘0’.
| Value | Description |
|---|---|
0 |
No remote fault condition detected |
1 |
Remote fault condition detected |
Bit 3 – AUTONEGA Auto-Negotiation Ability
Note: Auto-negotiation is not supported.
This bit is always ‘0’.
| Value | Description |
|---|---|
0 |
PHY is not able to perform auto-negotiation |
1 |
PHY is able to perform auto-negotiation |
Bit 2 – LNKSTS Link Status
Note: Link status indication is not
supported. This bit is always ‘1’.
| Value | Description |
|---|---|
0 |
Network link is down |
1 |
Network link is up |
Bit 1 – JABDET Jabber Detection Status
| Value | Description |
|---|---|
0 |
No jabber condition detected |
1 |
Jabber condition detected |
Bit 0 – EXTCAPA Extended Capabilities Ability
Note: Extended
capabilities registers are supported. This bit is always
‘1’.
| Value | Description |
|---|---|
0 |
Extended capabilities registers between 0xFF02-0xFF0F are not supported. Only the basic capabilities registers BASIC_CONTROL and BASIC_STATUS registers are supported. |
1 |
Extended capabilities registers between 0xFF02-0xFF0F are supported in addition to basic capabilities registers BASIC_CONTROL and BASIC_STATUS. |