11.1.21 MMD Access Control Register
| Name: | MMDCTRL |
| Address: | 0xFF0D |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FNCTN[1:0] | |||||||||
| Access | R/W | R/W | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | - | - | - | - | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEVAD[4:0] | |||||||||
| Access | RO | RO | RO | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:14 – FNCTN[1:0] MMD Function
| Value | Description |
|---|---|
00 |
Address |
01 |
Data - No post increment |
10 |
Data - Post increment on reads and writes |
11 |
Data - Post increment on writes only |
Bits 4:0 – DEVAD[4:0] Device Address
| Value | Description |
|---|---|
00001 |
PMA/PMD |
00011 |
PCS |
11111 |
Vendor Specific 2 |
| Others | Reserved - do not access |