11.1.5 Configuration 0 Register
| Name: | OA_CONFIG0 |
| Address: | 0x004 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | - | - | - | - | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SYNC | TXFCSVE | RFA[1:0] | TXCTHRESH[1:0] | TXCTE | RXCTE | ||||
| Access | R/W1S | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FTSE | FTSS | PROTE | SEQE | BPS[2:0] | |||||
| Access | R/W | R/W | R/W | RO | RO | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | |
Bit 15 – SYNC Configuration Synchronization
| Value | Description |
|---|---|
0 | Device has not been configured and transfer of Ethernet frames is not permitted |
1 | Device has been configured and transfer of Ethernet frames may occur |
Bit 14 – TXFCSVE Transmit Frame Check Sequence Validation Enable
| Value | Description |
|---|---|
0 | Transmit frame check sequence validation is not performed. The internal MAC will pad frames received from the host to the minimum packet size and append the correct frame check sequence prior to transmitting the packet onto the network. |
1 | Transmit frame check sequence validation is performed. The SPI host must pad all frames to the minimum packet size and append the correct frame check sequence. The internal MAC will validate the frame received from the host before transmitting it onto the network. |
Bits 13:12 – RFA[1:0] Receive Frame Alignment
This field configures the alignment of receive frames within the receive data blocks. When this field is ‘00’, receive Ethernet frames may begin at any word of any receive SPI data block payload.
When this field is ‘01’, the start of all receive Ethernet frames will be output to the SPI aligned to the beginning of any receive data block payload with a Start Word Offset (SWO) of zero.
When this field is configured to ‘10’, the start of all receive Ethernet frames will be output to the SPI beginning with the first receive data block payload following CS_N assertion. The Start Word Offset (SWO) will always be zero. Only one frame may be received per assertion of CS_N.
| Value | Description |
|---|---|
00 | Receive Ethernet frames may begin at any word of any receive data block. (Default) |
01 | Zero-Align Receive Frame Enable (ZARFE) Receive Ethernet frames will begin only at the first word of the receive data payload in any data block. |
10 | CS_N Align Receive Frame Enable (CSARFE) Receive Ethernet frames only begin in the first word of the first receive data block payload following assertion of CS_N |
11 | Invalid |
Bits 11:10 – TXCTHRESH[1:0] Transmit Credit Threshold
| Value | Description |
|---|---|
00 | IRQ_N will be asserted when enough buffer space is available for at least 1 data block |
01 | IRQ_N will be asserted when enough buffer space is available for at least 4 data blocks |
10 | IRQ_N will be asserted when enough buffer space is available for at least 8 data blocks |
11 | IRQ_N will be asserted when enough buffer space is available for at least 16 data blocks |
Bit 9 – TXCTE Transmit Cut-Through Enable
| Value | Description |
|---|---|
0 | Transmit frame cut-through is disabled |
1 | Transmit frame cut-through is enabled |
Bit 8 – RXCTE Receive Cut-Through Enable
| Value | Description |
|---|---|
0 | Receive frame cut-through is disabled |
1 | Receive frame cut-through is enabled |
Bit 7 – FTSE Frame Timestamp Enable
| Value | Description |
|---|---|
0 | Frame ingress/egress timestamping is disabled |
1 | Frame ingress/egress timestamping is enabled |
Bit 6 – FTSS Frame Timestamp Select
| Value | Description |
|---|---|
0 | 32-bit timestamps |
1 | 64-bit timestamps |
Bit 5 – PROTE Control Data Read/Write Protection Enable
| Value | Description |
|---|---|
0 | Control data read/write protection is disabled |
1 | Control data read/write protection is enabled |
Bit 4 – SEQE Transmit data block header Sequence bit support Enable
| Value | Description |
|---|---|
0 | Transmit data block header Sequence bit monitoring is disabled. |
1 | Transmit data block header Sequence bit monitoring is enabled. (Not supported) |
Bits 2:0 – BPS[2:0] Block Payload Size
This field configures the receive and transmit data block payload size. The data payload size is configured to 2N where N is the value of this bitfield.
| Value | Description |
|---|---|
101 | 32 byte data block payload size |
110 | 64 byte data block payload size (default) |
others | Reserved |