2.5.5.1.3 Accumulator Registers
The status registers can be read by means of the DAR command. Examples:
; Read the first accumulator register
DAR[0]
00 I_A
D07AE3
; Read all the accumulator registers
DAR
00 I_A 01 I_B 02 I_C 03 I_Ni
C46286 A62127 4F4FC9 24F8C6472
04 I_Nm 05 I_A_F 06 I_B_F 07 I_C_F
45DCA56F 1E49DB 1895ED 5357E
08 I_Nmi 09 RESERVED_A09 10 RESERVED_A10 11 RESERVED_A11
FF20C8CF 0 0 0
12 RESERVED_A12 13 RESERVED_A13 14 RESERVED_A14 15 P_A
0 0 0 15FE6E8
16 P_B 17 P_C 18 P_A_F 19 P_B_F
135895C FFFFFFFFFFECA2AD 4E8692 483E5A
20 P_C_F 21 RESERVED_A21 22 RESERVED_A22 23 RESERVED_A23
FFFFFFFFFFFC59D1 0 0 0
24 Q_A 25 Q_B 26 Q_C 27 Q_A_F
FFFFFFFFFFF577EC FFFFFFFFFFF280B8 37F25 FFFFFFFFFFF3CE74
28 Q_B_F 29 Q_C_F 30 RESERVED_A30 31 RESERVED_A31
FFFFFFFFFFF1FA50 31200 0 0
32 RESERVED_A32 33 V_A 34 V_B 35 V_C
0 5C83A7F 601C528 1D088D0
36 RESERVED_A36 37 V_A_F 38 V_B_F 39 V_C_F
0 1547111 156AC8A 5C238D
40 RESERVED_A40 41 V_AB 42 V_BC 43 V_CA
0 FF4596 2111676 259FA2A
44 V_AB_F 45 V_BC_F 46 V_CA_F 47 RESERVED_A47
348959 61A848 81F43F 0
48 RESERVED_A48 49 RESERVED_A49 50 ACC_T0 51 ACC_T1
0 0 0 0
52 ACC_T2 53 RESERVED_A53 54 RESERVED_A54
0 0 0