2.5.5.1.4 Harmonics Registers
The harmonics registers can be read by means of the HAR command. The metrology library must be configured through the control registers to enable the harmonics computation and to select the harmonic number to be processed, refer to the Microchip “PIC32CXMTx Metrology Data Sheet” and the Microchip “PIC32CXMTx Metrology User Guide”. Examples:
; Read all the harmonics registers
HAR
00 I_A_m_R 01 V_A_m_R 02 I_B_m_R 03 V_B_m_R
FFFFFFB8 FFFFFD68 FFFFFFAC FFFFF9D5
04 I_C_m_R 05 V_C_m_R 06 I_A_m_I 07 V_A_m_I
5 FFFFFCA2 7D 872
08 I_B_m_I 09 V_B_m_I 10 I_C_m_I 11 V_C_m_I
6C 9C7 FFFFFFB6 479