3.3.75 UDDRC Port Common Configuration Register

Name: UDDRC_PCCFG
Offset: 0x400
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        BL_EXP_MODE 
Access R/W 
Reset 0 
Bit 76543210 
    PAGEMATCH_LIMIT   GO2CRITICAL_EN 
Access R/WR/W 
Reset 00 

Bit 8 – BL_EXP_MODE

Burst length expansion mode. By default (i.e. bl_exp_mode==0) XPI expands every AXI burst into multiple HIF commands, using the memory burst length as a unit. If set to 1, then XPI will use half of the memory burst length as a unit.

This applies to both reads and writes. When MSTR.data_bus_width==00, setting bl_exp_mode to 1 has no effect.

Functionality is also not supported if Data Channel Interleave is enabled

Programming Mode: Static

Bit 4 – PAGEMATCH_LIMIT

Page match four limit. If set to 1, limits the number of consecutive same page DDRC transactions that can be granted by the Port Arbiter to four when Page Match feature is enabled. If set to 0, there is no limit imposed on number of consecutive same page DDRC transactions.

Programming Mode: Static

Bit 0 – GO2CRITICAL_EN

If set to 1 (enabled), sets the co_gs_go2critical_wr and co_gs_go2critical_lpr/co_gs_go2critical_hpr signals going to DDRC based on urgent input (awurgent, arurgent) coming from the AXI host. If set to 0 (disabled), the co_gs_go2critical_wr and co_gs_go2critical_lpr/co_gs_go2critical_hpr signals at DDRC are driven to 1b'0.

For uPCTL2, this register field must be set to 0

Programming Mode: Static