3.3.64 UDDRC Debug Register 0

Name: UDDRC_DBG0
Offset: 0x300
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    DIS_COLLISION_PAGE_OPT DIS_ACT_BYPASSDIS_RD_BYPASSDIS_WC 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 4 – DIS_COLLISION_PAGE_OPT

When this is set to '0', auto-precharge is disabled for the flushed command in a collision case. Collision cases are write followed by read to same address, read followed by write to same address, or write followed by write to same address with DBG0.dis_wc bit = 1 (where same address comparisons exclude the two address bits representing critical word).

For debug only.

Programming Mode: Static

Bit 2 – DIS_ACT_BYPASS

Only present in designs supporting activate bypass.

When 1, disable bypass path for high priority read activates

For debug only.

Programming Mode: Static

Bit 1 – DIS_RD_BYPASS

Only present in designs supporting read bypass.

When 1, disable bypass path for high priority read page hits.

For debug only.

Programming Mode: Static

Bit 0 – DIS_WC

When 1, disable write combine.

For debug only

Programming Mode: Static