3.3.111 UDDRC SAR Base Address Register 0

Name: UDDRC_SARBASE0
Offset: 0xF04
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      BASE_ADDR[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – BASE_ADDR[2:0] Base address for address region 0 specified as awaddr[31:29] and araddr[31:29]

Programming Mode: Static