3.3.57 UDDRC ODT Configuration Register

Name: UDDRC_ODTCFG
Offset: 0x240
Reset: 0x04000400
Property: Read/Write

Bit 3130292827262524 
     WR_ODT_HOLD[3:0] 
Access R/WR/WR/WR/W 
Reset 0100 
Bit 2322212019181716 
    WR_ODT_DELAY[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
     RD_ODT_HOLD[3:0] 
Access R/WR/WR/WR/W 
Reset 0100 
Bit 76543210 
  RD_ODT_DELAY[4:0]   
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 27:24 – WR_ODT_HOLD[3:0]

DFI PHY clock cycles to hold ODT for a write command. The minimum supported value is 2.

Recommended values:

DDR2:

- BL8: 0x5 (DDR2-400/533/667), 0x6 (DDR2-800), 0x7 (DDR2-1066)

- BL4: 0x3 (DDR2-400/533/667), 0x4 (DDR2-800), 0x5 (DDR2-1066)

DDR3:

- BL8: 0x6

WR_PREAMBLE = 1 (1tCK write preamble), 2 (2tCK write preamble)

CRC_MODE = 0 (not CRC mode), 1 (CRC mode)

LPDDR3:

- BL8: 7 + RU(tODTon(max)/tCK)

Unit: DFI PHY clock cycles.

Programming Mode: Quasi-dynamic Group 1, Group 4

Bits 20:16 – WR_ODT_DELAY[4:0]

The delay, in DFI PHY clock cycles, from issuing a write command to setting ODT values associated with that command. ODT setting must remain constant for the entire time that DQS is driven by the UDDRC.

Recommended values:

DDR2:

- CWL + AL - 3 (DDR2-400/533/667), CWL + AL - 4 (DDR2-800), CWL + AL - 5 (DDR2-1066)

If (CWL + AL - 3 < 0), UDDRC does not support ODT for write operation.

DDR3:

- 0x0

LPDDR3:

- WL - 1 - RU(tODTon(max)/tCK))

Unit: DFI PHY clock cycles.

Programming Mode: Quasi-dynamic Group 1, Group 4

Bits 11:8 – RD_ODT_HOLD[3:0]

DFI PHY clock cycles to hold ODT for a read command. The minimum supported value is 2.

Recommended values:

DDR2:

- BL8: 0x6 (not DDR2-1066), 0x7 (DDR2-1066)

- BL4: 0x4 (not DDR2-1066), 0x5 (DDR2-1066)

DDR3:

- BL8 - 0x6

LPDDR3:

- BL8: 5 + RU(tDQSCK(max)/tCK) - RD(tDQSCK(min)/tCK) + RU(tODTon(max)/tCK)

Unit: DFI PHY clock cycles.

Programming Mode: Quasi-dynamic Group 1, Group 4

Bits 6:2 – RD_ODT_DELAY[4:0]

The delay, in DFI PHY clock cycles, from issuing a read command to setting ODT values associated with that command. ODT setting must remain constant for the entire time that DQS is driven by the UDDRC.

Recommended values:

DDR2:

- CL + AL - 4 (not DDR2-1066), CL + AL - 5 (DDR2-1066)

If (CL + AL - 4 < 0), UDDRC does not support ODT for read operation.

DDR3:

- CL - CWL

LPDDR3:

- RL + RD(tDQSCK(min)/tCK) - 1 - RU(tODTon(max)/tCK)

Unit: DFI PHY clock cycles.

Programming Mode: Quasi-dynamic Group 1, Group 4