3.3.44 UDDRC DFI Update Register 2

Name: UDDRC_DFIUPD2
Offset: 0x1A8
Reset: 0x80000000
Property: Read/Write

Bit 3130292827262524 
 DFI_PHYUPD_EN        
Access R/W 
Reset 1 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 31 – DFI_PHYUPD_EN Enables the support for acknowledging PHY-initiated updates.

Programming Mode: Static

ValueDescription
0 Disabled
1 Enabled