3.3.47 UDDRC DFI PHY Host

Name: UDDRC_DFIPHYMSTR
Offset: 0x1C4
Reset: 0x00000001
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        DFI_PHYMSTR_EN 
Access R/W 
Reset 1 

Bit 0 – DFI_PHYMSTR_EN Enables the PHY Host Interface

Programming Mode: Static

ValueDescription
0 Disabled
1 Enabled