3.3.42 UDDRC DFI Update Register 0

Name: UDDRC_DFIUPD0
Offset: 0x1A0
Reset: 0x00400003
Property: Read/Write

Bit 3130292827262524 
 DIS_AUTO_CTRLUPDDIS_AUTO_CTRLUPD_SRXCTRLUPD_PRE_SRX   DFI_T_CTRLUP_MAX[9:8] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
 DFI_T_CTRLUP_MAX[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01000000 
Bit 15141312111098 
       DFI_T_CTRLUP_MIN[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 DFI_T_CTRLUP_MIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000011 

Bit 31 – DIS_AUTO_CTRLUPD

When '1', disable the automatic dfi_ctrlupd_req generation by the UDDRC. The core must issue the dfi_ctrlupd_req signal using register DBGCMD.ctrlupd.

When '0', UDDRC issues dfi_ctrlupd_req periodically.

Programming Mode: Quasi-dynamic Group 3

Bit 30 – DIS_AUTO_CTRLUPD_SRX

When '1', disable the automatic dfi_ctrlupd_req generation by the UDDRC at self-refresh exit.

When '0', UDDRC issues a dfi_ctrlupd_req before or after exiting self-refresh, depending on DFIUPD0.ctrlupd_pre_srx.

Programming Mode: Static

Bit 29 – CTRLUPD_PRE_SRX

Selects dfi_ctrlupd_req requirements at SRX:

If DFIUPD0.dis_auto_ctrlupd_srx=1, this register has no impact, because no dfi_ctrlupd_req will be issued when SRX.

Programming Mode: Static

ValueDescription
0 Send ctrlupd after SRX.
1 Send ctrlupd before SRX.

Bits 25:16 – DFI_T_CTRLUP_MAX[9:0]

Specifies the maximum number of DFI clock cycles that the dfi_ctrlupd_req signal can assert. Lowest value to assign to this variable is 0x40.

Unit: DFI clock cycles.

Programming Mode: Static

Bits 9:0 – DFI_T_CTRLUP_MIN[9:0]

Specifies the minimum number of DFI clock cycles that the dfi_ctrlupd_req signal must be asserted. The UDDRC expects the PHY to respond within this time. If the PHY does not respond, the UDDRC will de-assert dfi_ctrlupd_req after dfi_t_ctrlup_min + 2 cycles. Lowest value to assign to this variable is 0x3.

Unit: DFI clock cycles.

Programming Mode: Static