6.5.4.11 GPU2DC Command Buffer Base Address
Register
This register cannot be
read. Since this is a write-only register, it has no reset value.
Name:
GPU2DC_AQCmdBufferAddr
Offset:
0x654
Reset:
0x00000000
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
TYPE
ADDRESS[30:24]
Access
W
W
W
W
W
W
W
W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
ADDRESS[23:16]
Access
W
W
W
W
W
W
W
W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
ADDRESS[15:8]
Access
W
W
W
W
W
W
W
W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
ADDRESS[7:0]
Access
W
W
W
W
W
W
W
W
Reset
0
0
0
0
0
0
0
0
Bit 31 – TYPE Type
Value
Description
0
System.
1
Virtual system.
Bits 30:0 – ADDRESS[30:0] Base Address for the Command Buffer
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.