6.5.4 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | GPU2DC_AQHiClockControl | 31:24 | ||||||||
| 23:16 | ISOLATE_GPU | IDLE_VG | IDLE2_D | IDLE3_D | ||||||
| 15:8 | SOFT_RESET | DISABLE_RAM_CLOCK_GATING | FSCALE_CMD_LOAD | FSCALE_VAL[6] | ||||||
| 7:0 | FSCALE_VAL[5:0] | CLK2D_DIS | ||||||||
| 0x04 | GPU2DC_AQHiIdle | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | IDLE_TS | IDLE_FP | IDLE_IM | IDLE_VG | ||||||
| 7:0 | IDLE_TX | IDLE_RA | IDLE_SE | IDLE_PA | IDLE_SH | IDLE_PE | IDLE_DE | IDLE_FE | ||
| 0x08 | GPU2DC_AQAxiConfig | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | AWCACHE | |||||||||
| 7:0 | ||||||||||
| 0x0C | GPU2DC_AQAxiStatus | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | DET_RD_ERR | DET_WR_ERR | ||||||||
| 7:0 | RD_ERR_ID[3:0] | WR_ERR_ID[3:0] | ||||||||
| 0x10 | GPU2DC_AQIntrAcknowledge | 31:24 | AXI_EXCEPTION | MMU_EXCEPTION | INTR_VEC[28:24] | |||||
| 23:16 | INTR_VEC[23:16] | |||||||||
| 15:8 | INTR_VEC[15:8] | |||||||||
| 7:0 | INTR_VEC[7:0] | |||||||||
| 0x14 | GPU2DC_AQIntrEnbl | 31:24 | AXI_EXCEPTION_INTR_ENBL | MMU_EXCEPTION_INTR_ENBL | INTR_ENBL_VEC[28:24] | |||||
| 23:16 | INTR_ENBL_VEC[23:16] | |||||||||
| 15:8 | INTR_ENBL_VEC[15:8] | |||||||||
| 7:0 | INTR_ENBL_VEC[7:0] | |||||||||
0x18 ... 0xA7 | Reserved | |||||||||
| 0xA8 | GPU2DC_gcProductId | 31:24 | TYPE[3:0] | |||||||
| 23:16 | NUM[19:12] | |||||||||
| 15:8 | NUM[11:4] | |||||||||
| 7:0 | NUM[3:0] | GRADE_LEVEL[3:0] | ||||||||
0xAC ... 0xFF | Reserved | |||||||||
| 0x0100 | GPU2DC_gcModulePowerControls | 31:24 | TURN_OFF_COUNTER[15:8] | |||||||
| 23:16 | TURN_OFF_COUNTER[7:0] | |||||||||
| 15:8 | ||||||||||
| 7:0 | DISABLE_STARVE_MODULE_CLOCK_GATING | DISABLE_STALL_MODULE_CLOCK_GATING | ENABLE_MODULE_CLOCK_GATING | |||||||
0x0104 ... 0x018B | Reserved | |||||||||
| 0x018C | GPU2DC_gcregMMUControl | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ENABLE | |||||||||
0x0190 ... 0x0413 | Reserved | |||||||||
| 0x0414 | GPU2DC_AQMemoryDebug | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | MAX_OUTSTANDING_READS[7:0] | |||||||||
0x0418 ... 0x0653 | Reserved | |||||||||
| 0x0654 | GPU2DC_AQCmdBufferAddr | 31:24 | TYPE | ADDRESS[30:24] | ||||||
| 23:16 | ADDRESS[23:16] | |||||||||
| 15:8 | ADDRESS[15:8] | |||||||||
| 7:0 | ADDRESS[7:0] | |||||||||
| 0x0658 | GPU2DC_AQCmdBufferCtrl | 31:24 | ||||||||
| 23:16 | ENABLE | |||||||||
| 15:8 | PREFETCH[15:8] | |||||||||
| 7:0 | PREFETCH[7:0] | |||||||||
0x065C ... 0x0663 | Reserved | |||||||||
| 0x0664 | GPU2DC_AQFEDebugCurCmdAdr | 31:24 | CUR_CMD_ADR[28:21] | |||||||
| 23:16 | CUR_CMD_ADR[20:13] | |||||||||
| 15:8 | CUR_CMD_ADR[12:5] | |||||||||
| 7:0 | CUR_CMD_ADR[4:0] | |||||||||