6.5.4.10 GPU2DC Memory Debug Register

Name: GPU2DC_AQMemoryDebug
Offset: 0x414
Reset: 0x3C000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 MAX_OUTSTANDING_READS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – MAX_OUTSTANDING_READS[7:0] Maximum Number of Pending Read Transactions Allowed