6.5.4.7 GPU2DC Product Identification Register

Name: GPU2DC_gcProductId
Offset: 0xA8
Reset: 0x00005203
Property: Read-only

Bit 3130292827262524 
     TYPE[3:0] 
Access RRRR 
Reset 0000 
Bit 2322212019181716 
 NUM[19:12] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 NUM[11:4] 
Access RRRRRRRR 
Reset 01010010 
Bit 76543210 
 NUM[3:0]GRADE_LEVEL[3:0] 
Access RRRRRRRR 
Reset 00000011 

Bits 27:24 – TYPE[3:0] Type

All other values must be considered as ‘reserved’.

ValueDescription
0 2D and 3D graphics cores.
Other values Reserved

Bits 23:4 – NUM[19:0] Product Number

Bits 3:0 – GRADE_LEVEL[3:0] Grade Level

ValueDescription
0 No extra letter on the product name.
1 Reserved
2 Reserved
3 UL (Ultra-light for this core)