6.5.4.8 GPU2DC Module Power Control Register

Name: GPU2DC_gcModulePowerControls
Offset: 0x100
Reset: 0x00140020
Property: Read/Write

Bit 3130292827262524 
 TURN_OFF_COUNTER[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TURN_OFF_COUNTER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00010100 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      DISABLE_STARVE_MODULE_CLOCK_GATINGDISABLE_STALL_MODULE_CLOCK_GATINGENABLE_MODULE_CLOCK_GATING 
Access R/WR/WR/W 
Reset 000 

Bits 31:16 – TURN_OFF_COUNTER[15:0] Turn-off Cycle Counter

Counter value for clock gating the module if the module is idle for this number of clock cycles.

Bit 2 – DISABLE_STARVE_MODULE_CLOCK_GATING Module Level Clock Gating for Starve/Idle Condition Disable

ValueDescription
0

Disables module-level clock gating for starve/idle condition.

1

Enables module-level clock gating for starve/idle condition.

Bit 1 – DISABLE_STALL_MODULE_CLOCK_GATING Module Level Clock Gating for Stall Condition Disable

ValueDescription
0

Disables module-level clock gating for stall condition.

1

Enables module-level clock gating for stall condition.

Bit 0 – ENABLE_MODULE_CLOCK_GATING Module Level Clock Gating Enable

ValueDescription
0

Disables module-level clock gating.

1

Enables module-level clock gating.