6.5.4.9 GPU2DC MMU Control Register

Name: GPU2DC_gcregMMUControl
Offset: 0x18C
Reset: 0x00000000
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        ENABLE 
Access W 
Reset 0 

Bit 0 – ENABLE MMU Enable

ValueDescription
0

No change in functionality. MMU remains as is.

1

Enables the MMU. For security reasons, once the MMU has been enabled, it can be disabled only after a system reset.