6.5.4.5 GPU2DC Interrupt Acknowledge Register

Name: GPU2DC_AQIntrAcknowledge
Offset: 0x10
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 AXI_EXCEPTIONMMU_EXCEPTION INTR_VEC[28:24] 
Access RRRRRRR 
Reset 0000000 
Bit 2322212019181716 
 INTR_VEC[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 INTR_VEC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 INTR_VEC[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bit 31 – AXI_EXCEPTION AXI Exception

ValueDescription
0

No AXI exception.

1

AXI exception.

Bit 30 – MMU_EXCEPTION MMU Exception

ValueDescription
0

No MMU exception.

1

MMU exception.

Bits 28:0 – INTR_VEC[28:0] Event ID from ID28 to ID0

ValueDescription
0

Event IDx is not active.

1

Event IDx is active