32.8.6 Busy Channels

Table 32-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BUSYCH
Offset: 0x018
Reset: 0x00000000
Property: R

Bit 3130292827262524 
 BUSYCH[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 BUSYCH[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 BUSYCH[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 BUSYCH[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – BUSYCH[31:0] Busy Channel x