32.8.9 Channel n Interrupt Enable Clear

Table 32-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CHINTENCLR
Offset: 0x024
Reset: 0x00
Property: RW

Bit 76543210 
       EVDOVR 
Access RWRW 
Reset 00 

Bit 1 – EVD Channel Event Detected Interrupt Disable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Event Detected Channel Interrupt Enable bit, which disables the Event Detected Channel interrupt.

ValueDescription
0The Event Detected Channel interrupt is disabled.
1The Event Detected Channel interrupt is enabled.

Bit 0 – OVR Channel Overrun Interrupt Disable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Overrun Channel Interrupt Enable bit, which disables the Overrun Channel interrupt.

ValueDescription
0The Overrun Channel interrupt is disabled.
1The Overrun Channel interrupt is enabled.