32.8.19 Users Security Attribution

Table 32-21. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: NONSECUSER
Offset: 0x1E0
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 USER[31:24] 
Access  
Reset 00000000 
Bit 2322212019181716 
 USER[23:16] 
Access  
Reset 00000000 
Bit 15141312111098 
 USER[15:8] 
Access  
Reset 00000000 
Bit 76543210 
 USER[7:0] 
Access  
Reset 00000000 

Bits 31:0 – USER[31:0] Non-Secure for User x