32.8.5 Interrupt Status

Table 32-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTSTATUS
Offset: 0x014
Reset: 0x00000000
Property: R

Bit 3130292827262524 
 CHINT[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 CHINT[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CHINT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CHINT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – CHINT[31:0] Channel x Pending Interrupt