32.8.17 Channels Security Attribution

Table 32-19. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: NONSECCHAN
Offset: 0x1D8
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 CHANNEL[31:24] 
Access  
Reset 00000000 
Bit 2322212019181716 
 CHANNEL[23:16] 
Access  
Reset 00000000 
Bit 15141312111098 
 CHANNEL[15:8] 
Access  
Reset 00000000 
Bit 76543210 
 CHANNEL[7:0] 
Access  
Reset 00000000 

Bits 31:0 – CHANNEL[31:0] Non-Secure for Channel x