32.8.8 Channel n Control

This register allows the user to configure channel n. To write to this register, do a single, 32-bit write of all the configuration data.

Table 32-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CHANNEL
Offset: 0x020
Reset: 0x00008000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ONDEMANDRUNSTDBY  EDGSEL[1:0]PATH[1:0] 
Access RWRWRWRWRWRW 
Reset 100000 
Bit 76543210 
 EVGEN[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 15 – ONDEMAND Generic Clock On Demand

This bit is used to determine whether the generic clock is requested.

This bit has no effect for channels when asynchronous path is selected or for channels with asynchronous support only.

This bit is always read zero for channels with asynchronous support only.

ValueDescription
0Generic clock for a channel is always on, if the channel is configured and generic clock source is enabled.
1Generic clock is requested on demand while an event is handled

Bit 14 – RUNSTDBY Run in standby

This bit is used to define the behavior during standby sleep mode, for a resynchronized channel.

This bit has no effect for channels when asynchronous path is selected or for channels with asynchronous support only.

This bit is always read zero for channels with asynchronous support only.

ValueDescription
0The channel is disabled in standby sleep mode.
1The channel is not stopped in standby sleep mode and depends on the CHANNEL.ONDEMAND bit.

Bits 11:10 – EDGSEL[1:0] Edge Detection Selection

These bits set the type of edge detection to be used on the channel.

These bits must be written to zero when using the asynchronous path.

ValueNameDescription
0NO_EVT_OUTPUTNo event output when using the resynchronized or synchronous path
1RISING_EDGEEvent detection only on the rising edge of the signal from the event generator when using the resynchronized or synchronous path
2FALLING_EDGEEvent detection only on the falling edge of the signal from the event generator when using the resynchronized or synchronous path
3BOTH_EDGESEvent detection on rising and falling edges of the signal from the event generator when using the resynchronized or synchronous path

Bits 9:8 – PATH[1:0] Path Selection

These bits are used to choose which path will be used by the selected channel.

Important: When synchronous or resynchronized path is enabled, event inversion feature in peripherals must not be enabled (EVCTRL.xxxINV = 0.
ValueNameDescription
0x0ASYNCHRONOUSAsynchronous path
0x0SYNCHRONOUSSynchronous path
0x1RESYNCHRONIZEDResynchronized path
0x2ASYNCHRONOUSAsynchronous path

Bits 7:0 – EVGEN[7:0] Event Generator Selection

These bits are used to choose the event generator to connect to the selected channel. Refer to the table for finding out the value corresponding to each module event generator output.