32.8.18 Non-Secure Channels Check

Table 32-20. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: NSCHKCHAN
Offset: 0x1DC
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 CHANNEL[31:24] 
Access  
Reset 00000000 
Bit 2322212019181716 
 CHANNEL[23:16] 
Access  
Reset 00000000 
Bit 15141312111098 
 CHANNEL[15:8] 
Access  
Reset 00000000 
Bit 76543210 
 CHANNEL[7:0] 
Access  
Reset 00000000 

Bits 31:0 – CHANNEL[31:0] Channel x to be checked as non-secured