32.8.2 Software Event

Table 32-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SWEVT
Offset: 0x004
Reset: 0x00000000
Property: W

Bit 3130292827262524 
 CHANNEL[31:24] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 CHANNEL[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 CHANNEL[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 CHANNEL[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 31:0 – CHANNEL[31:0] Channel x Software Selection