31.1.11.1 Pre-Program
The Flash panels in this device support an option to Flash programming that increase endurance of the panel. This feature is called Pre-Program. When selected, the controller automatically initiates two programming cycles per write. The first is a short cycle and the second is a full cycle. This option adds about 20% to the programming time.
To use this feature set the CTRLOP.PREPG SFR bit when writing CTRLOP.NVMOP. In all other respects the SFR setup is identical. Pre-Program typically doubles the native Endurance and Retention of the panel. It is recommend to either always use or never use Pre-Program feature. Mixed use of PREPG yields undefined endurance and retention of the panel.
It is highly recommended to always have CTRLOP.PREPG = 1.