27.7.10 Battery Backup Power Switch. This register is implemented only if SUPC_VBAT_IMPLEMENTED==1

Table 27-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BBPS
Offset: 0x024
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   SELVBATMONENVBATMON WAKEENWKONVBATENCONF 
Access RWR/WRWRWRW 
Reset 00000 

Bit 5 – SELVBATMON Select VBATMON supply voltage. 0 for VDDA, and 1 for VDDBAT.

ValueDescription
0x0VDDA supply is used for VBAT monitoring
0x1VDDBAT is used for VBAT monitoring

Bit 4 – ENVBATMON Enables battery monitor

ValueDescription
0x0Battery Monitor is disabled
0x1Battery Monitor is enabled

Bit 2 – WAKEEN Wake Enable

ValueNameDescription
0x0DISWhen exiting battery backup mode, the device goes to backup mode.
0x1ENWhen exiting battery backup mode, the device is waken-up.

Bit 1 – WKONVBATEN Wake on VBAT Enable, from Backup mode

ValueDescription
0x0Remain in backup mode when VBAT is enabled
0x1Wake from backup mode when VBAT is enabled

Bit 0 – CONF Battery Backup Power Switch Configuration

ValueNameDescription
0x0BORThe power switch is automatically handled by the BOR
0x1VBATIn Backup mode, the power-switch is forced to VBAT.