27.7.4 Flag status

Table 27-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUS
Offset: 0x00C
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     ADDVREGRDY[3:0] 
Access RRRR 
Reset 0000 
Bit 76543210 
 BORVDDUSB[2:0]BORVDDIOBULDOOVHEATULDORDYLVDRDYLVDET 
Access RRRRRRRR 
Reset 00000000 

Bits 11:8 – ADDVREGRDY[3:0] Additional Regulator ready x Status. One if voltage is OK. It corresponds to vreg_ready_mv signal of additional regulator.

Set by hardware when the voltage corresponding Additional Regulator is ok.

Bits 7:5 – BORVDDUSB[2:0] BORVDDUSB Status. One if VDDUSB is OK. It corresponds to bor_vddusb_n_mv signal of SMOR.

Set by hardware when VDD_USB is OK.

Bit 4 – BORVDDIOB BORVDDIOB Status. One if VDDIOB is OK. It corresponds to bor_vddiob_mv signal of SMOR.

Set by hardware when a Brown-Out has been detected for VDDIOB.

Bit 3 – ULDOOVHEAT User LDO Regulator OverHeat Status. It corresponds to vreg_overheat_event_mv signal from ULDO.

Set by hardware when the User LDO overheat condition is detected.

Bit 2 – ULDORDY User LDO regulator Status. It corresponds to vreg_ready_mv signal from ULDO.

Set by hardware when the User LDO is ready to operate.

Bit 1 – LVDRDY Low Voltage Detector Ready Status

Set by hardware when the Low Voltage Detector is ready.

Bit 0 – LVDET Low Voltage Detector Status.

Set to one if VDDIO crosses the threshold voltage in the “good” direction according to LVD.DIR.