27.7.3 Interrupt Flag Status and Clear

Note: Subsequent to an interrupt flag being cleared, the flag must be read back to verify the clear before exiting the ISR. Failure to do this can result in duplicate interrupts.
Table 27-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTFLAG
Offset: 0x008
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     ADDVREGRDY[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 BORVDDUSB[2:0]BORVDDIOBULDOOVHEATULDORDYLVDRDYLVDET 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:8 – ADDVREGRDY[3:0] Additional Regulator ready x Interrupt. Set to one if additionnal regulator is ready meaning that output voltage is correct.

Set by hardware when the Additional Regulator is ready and the output voltage is correct.

Write one to clear the bit.

Bits 7:5 – BORVDDUSB[2:0] BORVDDUSB Interrupt. Set to one if VDDUSB issue is detected.

Set by hardware when a Brown-Out has been detected on the corresponding VDD_USB.

Write one to clear the corresponding bit.

Bit 4 – BORVDDIOB BORVDDIOB Interrupt. Set to one if VDDIOB issue is detected.

Set by hardware when a Brown-Out has been detected for VDDIOB.

Write one to clear the corresponding bit.

Bit 3 – ULDOOVHEAT User LDO Regulator OverHeat Interrupt. Is set to one if overheat condition is detected.

Set by hardware when the User LDO overheat condition is detected.

Write one to clear the corresponding bit.

Bit 2 – ULDORDY User LDO Regulator Ready Interrupt. Set to one if ULDO is ready meaning that output voltage is correct.

Set by hardware when the User LDO is ready to operate.

Write one to clear the corresponding bit.

Bit 1 – LVDRDY Low Voltage Detector Ready Interrupt. Set to one if LVD is ready to operate.

Set by hardware the Low Voltage Detector is ready to operate.

Write one to clear the corresponding bit.

Bit 0 – LVDET Low Voltage Detector Interrupt. Set to one if VDDIO crosses the treshold voltage in the good direction according to LVD.DIR.

Set by hardware if VDDIO crosses the threshold voltage in a “good” direction according to LVD.DIR.

Write one to clear the corresponding bit.