27.7.1 Interrupt Enable Clear

Table 27-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENCLR
Offset: 0x000
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     ADDVREGRDY[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 BORVDDUSB[2:0]BORVDDIOBULDOOVHEATULDORDYLVDRDYLVDET 
Access R/WR/WR/WR/WR/WR/WRWRW 
Reset 00000000 

Bits 11:8 – ADDVREGRDY[3:0] Additional Regulator ready x Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to the bit disables the ADDVREGRDY interrupt.

Each bit will read as the current value of the ADDVREGRDY interrupt enable.

Bits 7:5 – BORVDDUSB[2:0] BORVDDUSB Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to the bit disables the BORVDDUSB interrupt.

Each bit will read as the current value of the BORVDDUSB interrupt enable.

Bit 4 – BORVDDIOB BORVDDIOB Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit disables the BORVDDIOB interrupt.

This bit will read as the current value of the BORVDDIOB interrupt enable.

Bit 3 – ULDOOVHEAT User LDO Regulator OverHeat Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit disables the ULDOOVHEAT interrupt.

This bit will read as the current value of the ULDOOVHEAT interrupt enable.

Bit 2 – ULDORDY User LDO Regulator Ready Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit disables the ULDORDY interrupt.

This bit will read as the current value of the ULDORDY interrupt enable.

Bit 1 – LVDRDY Low Voltage Detector Ready Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit disables the LVDRDY interrupt.

This bit will read as the current value of the LVDRDY interrupt enable.

Bit 0 – LVDET Low Voltage Detector Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit disables the LVDET interrupt.

This bit will read as the current value of the LVDET interrupt enable.