27.7.9 VREF Control

Table 27-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: VREFCTRL
Offset: 0x020
Reset: 0x00000002
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    TSEN  LPHIBLPSTDBY 
Access RWRWRW 
Reset 010 

Bit 4 – TSEN Temperature Sensor Output Enable

ValueDescription
0Temperature sensor output to ADC disabled
1Temperature sensor output to ADC Enabled

Bit 1 – LPHIB Bandgap and Regulators Low Power Hibernate Enable

ValueNameDescription
0x0FullPowerIn hibernate mode, bandgap is set to nominal power mode. As a consequence, enabled regulator(s) are set to nominal power mode.
0x1LowPowerIn hibernate mode, bandgap is set to low power mode. As a consequence, enabled regulator(s) are set to low power mode.

Bit 0 – LPSTDBY Bandgap and Regulators Low Power Standby Enable

ValueNameDescription
0x0FullPowerIn standby mode, bandgap and enabled regulator(s) are set to nominal power mode.
0x1LowPowerIn standby mode, bandgap and enabled regulator(s) are set to low power mode.