27.7.11 Backup Output Control

Note: These register bits are useful for indicating to users external application logic MCU Backup mode entry/exit.
Table 27-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BKOUT
Offset: 0x028
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
       TGLOM[1:0] 
Access RWRW 
Reset 00 
Bit 2322212019181716 
        SET 
Access W 
Reset 0 
Bit 15141312111098 
        CLR 
Access W 
Reset 0 
Bit 76543210 
        EN 
Access RW 
Reset 0 

Bits 25:24 – TGLOM[1:0] Toggle Output Mode

ValueNameDescription
0x0DISABLEThe output does not toggle.
0x1RTCTGLThe output toggles on RTC event.
0x2BKUPTGLThe output is set when the device enters backup mode or battery backup mode. The output should then be cleared by software.

Bit 16 – SET Set Output

Bit 8 – CLR Clear Output

Bit 0 – EN Enable Output