25.5.9 Event Control
| Name: | EVCTRL |
| Offset: | 0x09 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXEI | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – RXEI Receive Event Input Enable
This bit controls whether the event source for the receiver is enabled.
| Value | Description |
|---|---|
| 0 | Receive Event input is disabled |
| 1 | Receive Event input is enabled |