25.5.8 COMMAND
| Name: | COMMAND |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WFBRK | LINCMD[1:0] | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bit 2 – WFBRK Wait For Break
Bits 1:0 – LINCMD[1:0] LIN Command
| Value | Name | Description |
|---|---|---|
| 0x00 | NORMAL | Normal frame |
| 0x01 | BREAK | BREAK field transmitted when TXDATA is written |
| 0x02 | HEADER | BREAK, SYNC and PID are automatically transmitted when the identifier is written to TXDATA |
| 0x03 | - | Reserved |