This bit field
enables and selects the type of parity generation. For more information, refer to
the section Parity.
Value
Name
Description
0x00
DISABLED
Disabled
0x01
-
Reserved
0x02
EVEN
Enabled, even parity
0x03
ODD
Enabled, odd parity
Bit 3 – SBMODE Stop Bit Mode
This bit selects the number of
Stop bits to be inserted by the transmitter.
Value
Name
Description
0
1BIT
1 Stop
bit
1
2BIT
2 Stop
bits
Bits 2:0 – CHSIZE[2:0] Character Size
This bit field selects the
number of data bits in each frame. Both the receiver and transmitter use the same
setting. When the 9-bit character size (9BIT) is selected, the order of which byte
to read or write first, low or high byte of RXDATA or TXDATA, can be
configured.
Value
Name
Description
0x00
5BIT
5-bit
0x01
6BIT
6-bit
0x02
7BIT
7-bit
0x03
8BIT
8-bit
0x04
-
Reserved
0x05
-
Reserved
0x06
9BITL
9-bit (Low byte first)
0x07
9BITH
9-bit (High byte first)
DS40002685A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.