20.1.1 MTAP Command (MTAP_COMMAND)
Instruction
MTAP_COMMAND selects the MCHP Command Shift register. See Table 20-2 for available commands.
MTAP_COMMAND)
InstructionMTAP_COMMAND selects the MCHP Command Shift register. See Table 20-2 for available commands.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.