20.1.1.4 MCHP Erase (MCHP_ERASE)
Instruction
MCHP_ERASE performs a Chip Erase. The
CHIP_ERASE command sets an internal bit that
requests the Flash Controller to perform the erase. Once the controller
becomes busy, as indicated by FCBUSY (Status bit), the internal bit is
cleared.