6.6 Read from Address
(ReadFromAddress) Pseudo Operation
Format:
oData = ReadFromAddress (address)
Purpose:
- To send 32 bits of data to the device memory.
Description:
- The 32-bit data is read from the memory at the address specified in the
addressparameter.
Restrictions:
- The device must be in Debug mode.
Example:
- The following is an example of
how to use the
ReadFromAddressfunction for PIC32MX, PIC32MZ and PIC32MK devices:ReadFromAddress (address) { // Load Fast Data register address to s3 instruction = 0x3c130000; instruction |= (0xff200000>>16)&0x0000ffff; XferInstruction(instruction); // lui s3, <FAST_DATA_REG_ADDRESS(31:16)> - set address of fast data register // Load memory address to be read into t0 instruction = 0x3c080000; instruction |= (address>>16)&0x0000ffff; XferInstruction(instruction); // lui t0, <DATA_ADDRESS(31:16)> - set address of data instruction = 0x35080000; instruction |= (address&0x0000ffff); XferInstruction(instruction); // ori t0, <DATA_ADDRESS(15:0)> - set address of data // Read data XferInstruction(0x8d090000); // lw t1, 0(t0) // Store data into Fast Data register XferInstruction(0xae690000); // sw t1, 0(s3) - store data to fast data register XferInstruction(0); // nop // Shift out the data SendCommand(ETAP_FASTDATA); oData = XferFastData(32'h0x00000000); return oData; }