6.5 Transfer Instruction
(XferInstruction) Pseudo Operation
Format:
XferInstruction (instruction)
Purpose:
- To send 32 bits of data for the device to execute.
Description:
- The instruction is clocked into the device and then executed by CPU.
Restrictions:
- The device must be in Debug mode.
- The following is an example of how to use the Transfer Instruction
(
XferInstruction) function:XferInstruction (instruction) { // Select Control Register SendCommand(ETAP_CONTROL); // Wait until CPU is ready // Check if Processor Access bit (bit 18) is set do { controlVal = XferData(32’h0x0004C000); } while( PrAcc(contorlVal[18]) is not ‘1’ ); // Select Data Register SendCommand(ETAP_DATA); // Send the instruction XferData(instruction); // Tell CPU to execute instruction SendCommand(ETAP_CONTROL); XferData(32’h0x0000C000); }