DRV_PLC_PHY_CD_INFO Struct
C
typedef struct {
/* Use CSMA (0) or forced transmission (1) */
uint8_t disableRx : 1;
/* Number of CSMA senses */
uint8_t senseCount : 3;
/* CSMA Sense delay in milliseconds */
uint8_t senseDelayMs : 4;
} DRV_PLC_PHY_CSMA;Summary
Contains the CSMA algotithm related information.
Description
This data type includes the CSMA algotithm related information. It is used in transmission request object.
Remarks
None.