DRV_PLC_PHY_TRANSMISSION_OBJ Struct
C
typedef struct __attribute__((packed, aligned(1))) { /* Pointer to data buffer to transmit */ uint8_t *pTransmitData; /* Instant when transmission has to start referred to 1us PHY counter */ uint32_t timeIni; /* Length of the data to transmit in bytes */ uint16_t dataLength; /* Transmission Mode (absolute, relative, cancel, continuous). Constants above */ uint8_t mode; /* Attenuation level with which the message will be transmitted */ uint8_t attenuation; /* CSMA algorithm parameters */ DRV_PLC_PHY_CSMA csma; /* Buffer Id used for transmission */ DRV_PLC_PHY_BUFFER_ID bufferId; /* Scheme of Modulation */ DRV_PLC_PHY_SCH scheme; /* PRIME Frame type */ DRV_PLC_PHY_FRAME_TYPE frameType; } DRV_PLC_PHY_TRANSMISSION_OBJ;
Summary
PRIME Transmission setup data.
Description
This structure contains the information of a transmission, including parameters of transmission and data to be sent.
Remarks
None.