DRV_PLC_PHY_CD_RX_STATE Enum
C
typedef enum {
CD_RX_IDLE = 0,
CD_RX_PREAMBLE_1_2 = 1,
CD_RX_PREAMBLE_2_3 = 2,
CD_RX_PREAMBLE = 3,
CD_RX_HEADER = 4,
CD_RX_PAYLOAD = 5,
} DRV_PLC_PHY_CD_RX_STATE;Summary
List of Reception state values for Carrier Detect information.
Description
This data type defines the list of reception state values for Carrier Detect information.
This is included in DRV_PLC_PHY_CD_INFO Struct.