DRV_PLC_PHY_BUFFER_ID Enum
C
typedef enum {
TX_BUFFER_0 = 0,
TX_BUFFER_1 = 1,
} DRV_PLC_PHY_BUFFER_ID;Summary
PRIME internal transmission buffer identification.
Description
Up to 2 different internal buffers can be used to store information to transmit. These buffers are implemented in the PLC transceiver PHY.