DRV_PLC_PHY_CD_INFO Struct
C
typedef struct {
/* Reception time (message end or header end if message length is not known yet) referred to 1us PHY counter */
uint32_t rxTimeEnd;
/* Current time referred to 1us PHY counter */
uint32_t currentTime;
/* Correlation peak value */
uint16_t corrPeakValue;
/* Average RSSI (Received Signal Strength Indication) in dBuV */
uint8_t rssiAvg;
/* Reception state. Similar to header from PRIME spec, but extra values for preamble */
DRV_PLC_PHY_CD_RX_STATE cdRxState;
/* Type A, Type B or Type BC */
DRV_PLC_PHY_FRAME_TYPE frameType;
} DRV_PLC_PHY_CD_INFO;Summary
Contains the Carrier Detect related information.
Description
This data type includes the Carrier Detect related information. It gives information about the current state of PLC reception.
Remarks
This data type is related to PLC_ID_RX_CD_INFO PIB.